HUBBELL CANADA
HSKIT, Packaged Kit of Heat Shrink Connectors with Installation Tool
Image of HSKIT HSKIT, Packaged Kit of Heat Shrink Connectors with Installation Tool

HSKIT, Packaged Kit of Heat Shrink Connectors with Installation Tool

Brand: Burndy

Catalog ID: HSKIT

Packaged Kit of Heat Shrink Connectors with Installation Tool.

HSKIT.

General

Catalog Number

HSKIT

Connector Type

Small Terminal Kit

Trade Name

HYDENT™

UPC

781810477731

UPC 14 Digit GTIN

00781810477731

Conductor Related

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Small Terminal Kit

Logistics

Carton Quantity

1

Pallet Quantity

1