HUBBELL CANADA
Image of HSM34T6PF8 HSM34T6PF8, Heat Shrink Tubing, Thin Wall, Mixed Colors Pkg

HSM34T6PF8, Heat Shrink Tubing, Thin Wall, Mixed Colors Pkg

Brand: Burndy

Catalog ID: HSM34T6PF8

Heat Shrink Tubing, 0.750" ID Min.(Exp.), 0.375" ID Max.(Rec.), #1 - 3/0, Polyolefin, Thin Wall, Multiple Color package.

  • Heat Shrink Tubing
  • .75" ID Min (Exp), .375" ID Max (Rec)
  • #1-3/0, Polyolefin, Thin Wall
  • Multiple Color Package

General

Catalog Number

HSM34T6PF8

Color

Multiple Colors

Connector Type

THIN WALL TUBES

Material

Cross-linked Polyolefin

UPC

781810214657

Dimensions

Dimensions

6 in x 0.75 in x 0.75 in

Height

0.75 in

Length

6 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.75 in

Conductor Related

Conductor Range

#1 AWG to #3/0 AWG

Conductor Size

1AWG - 3/0AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL TUBES

Logistics

Carton Quantity

80

Pallet Quantity

1