HUBBELL CANADA
Image of HSR18T300PF HSR18T300PF, Heat Shrink Tubing, Thin Wall, Red

HSR18T300PF, Heat Shrink Tubing, Thin Wall, Red

Brand: Burndy

Catalog ID: HSR18T300PF

Heat Shrink Tubing, 0.13" ID Min.(Exp.), 0.06" ID Max.(Rec.), #18 - 14, Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 25 Ft Reel.

  • Heat Shrink Tubing
  • .13" ID Min (Exp), .06" ID Max (Rec)
  • #18-#14, Polyolefin, Thin Wall, Red
  • Shrink Ratio 2:1
  • 25 Foot Reel

General

Catalog Number

HSR18T300PF

Color

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810213476

Dimensions

Dimensions

300 in x 0.125 in x 0.125 in

Height

0.125 in

Length

300 in

Width

0.125 in

Conductor Related

Conductor Range

#18 AWG to #14 AWG

Conductor Size

18AWG - 14AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL

Logistics

Carton Quantity

1

Pallet Quantity

1