
Brand: Burndy
Catalog ID: HSW38T48PF
Catalog Number
HSW38T48PF
Color
Connector Type
THIN WALL REEL
Material
Cross-linked Polyolefin
UPC
781810212691
Dimensions
48 in x 0.375 in x 0.375 in
Height
0.375 in
Length
48 in
Width
0.375 in
Conductor Range
#8 AWG to #6 AWG
Conductor Size
8AWG - 6AWG
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
THIN WALL REEL
Carton Quantity
10
Pallet Quantity
2220