HUBBELL CANADA
Image of HTC3EB HTC3EB, Hot Line Tap Connector
Image of HTC3EB HTC3EB, Hot Line Tap Connector
play
CPI Hot Stick Tap

HTC3EB, Hot Line Tap Connector

Brand: Burndy

Catalog ID: HTC3EB

Conductor Range: 4/0 - 954 AAC (.522"-1.125") with 2/0 Tin Plated Bail

  • Incorporates stainless steel eye bolt for increased strength and corrosion resistance
  • Copper bail is tin plated to prevent galvanic reaction between dissimilar metals
  • The bail is locked into the connector using threaded set screws preventing excessive deformation while maximizing surface contact area for maximum conductivity
  • High conductivity grit type corrosion inhibitor is factory applied for ease of installation and longevity while the connector is in service
  • Remains permanently locked through fault current or power surges
  • Horizontal wedge action prevents the conductor from 'sticking' during the removal process
  • Easy to remove without damaging cables

General

Catalog Number

HTC3EB

Product Type

Hotline Tap Connectors

Type

Stirrups

UPC

621945680470

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

Run: 4/0-954 AAC, 2/0 Bail