HUBBELL CANADA
Image of HXJ5EBK25 HXJ5EBK25
Discontinued

HXJ5EBK25

Brand: Hubbell Premise Wiring

Catalog ID: HXJ5EBK25

Telephone/Data, Jack, XCELERATOR, Cat 5e, Black, 25 Pack

  • Third Party Verified Category 5E Component Compliant
  • Exclusive 1-Punch Termination Reduces Termination Time by 75%
  • Mating Cycles Exceed Industry Standard by Four Times

Standard Product

General

Application

Telephone and Data Distribution Jack

Catalog Number

HXJ5EBK25

Color

Black

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Keystone

Temperature Rating

Per TIA

UPC

662620825113

Electrical Ratings

Connectivity

Insulation Displacement

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 5E Component
  • ISO 11801/60603-7-41 Category 5E Component

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

4

Number of Pieces in Package

25 Pack