HUBBELL CANADA
Image of HXJ5EOR25 HXJ5EOR25
Discontinued

HXJ5EOR25

Brand: Hubbell Premise Wiring

Catalog ID: HXJ5EOR25

Telephone/Data, Jack, XCELERATOR, Cat 5e

  • Third Party Verified Category 5E Component Compliant
  • Exclusive 1-Punch Termination Reduces Termination Time by 75%
  • Mating Cycles Exceed Industry Standard by Four Times

Standard Product

General

Application

Telephone and Data Distribution Jack

Catalog Number

HXJ5EOR25

Color

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Keystone

Temperature Rating

Per TIA

UPC

662620825151

Electrical Ratings

Connectivity

Insulation Displacement

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 5E Component
  • ISO 11801/60603-7-41 Category 5E Component

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

4

Number of Pieces in Package

25 Pack