HUBBELL CANADA
Image of HXJ6P25 HXJ6P25
Discontinued

HXJ6P25

Brand: Hubbell Premise Wiring

Catalog ID: HXJ6P25

Telephone/Data, Jack, XCELERATOR, Cat 6, Purple, 25 Pack

  • Third Party Verified Category 6 Component Compliant
  • Exclusive 1-Punch Termination Reduces Termination Time by 75%
  • Mating Cycles Exceed Industry Standard by Four Times

Standard Product

General

Catalog Number

HXJ6P25

Color

Purple

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Keystone

Specifications

  • Housing - High impact thermoplastic (UL 94 V-0)
  • IDC Contact - Phosphor bronze with 100 micro-inch tin lead 60/40 plating over nickel under plating
  • Nose Contact - Beryllium copper with precious metal plating over nickel under plating
  • Stuffer Cap - Lexan® (UL 94 V-0)

Temperature Rating

Per TIA

UPC

662620837901

Electrical Ratings

Connectivity

Insulation Displacement

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

4

Number of Pieces in Package

25 Pack