HUBBELL CANADA
Image of PATHCC1018V Hydraulic Self-Contained Battery Actuated Cutter, Length: 21.4 in
Image of PATHCC1018V Hydraulic Self-Contained Battery Actuated Cutter, Length: 21.4 in
Discontinued

Hydraulic Self-Contained Battery Actuated Cutter, Length: 21.4 in

Brand: Burndy

Catalog ID: PATHCC1018V

Battery Actuated Tool, Length: 21.4 in, Hydraulic Self-Contained Cutter.

  • State of art C Head cutting head design
  • Head rotates 355 degree
  • Durable high impact carrying case
  • Versatile tool head positioning lets user get into tight areas

Features: Compact and mobile cutting tool allows users to interchange different cutting blades customized for their application, C-shaped style head and large opening, easy to scoop and cut without the need to open or close a latch, Tool head swivels 355 DEG and comes with a retractable assist handle to help maneuver the cutting head into position, PATHCC10-18V blade alignment technology ensures a clean cut and maximum blade life , Each tool comes equipped with an impact resistant formed carrying case along with a tool retention lanyard,battery charger and two batteries, 5-year limited warranty on tool (excluding blades), Lifetime power-train warranty on the INFINITY DRIVE

General

Catalog Number

PATHCC1018V

Crimp Force Capacity

11 ton

EU RoHS Indicator

Recharge Time

0.75 h

Sub Brand

PATRIOT® CUTTER

UPC

781810494318

UPC 14 Digit GTIN

00781810494318

Dimensions

Dimension - Height mm

325.1 mm

Dimensions

21.4 in x 3.7 in x 12.8 in

Height

12.8 in

Length

21.4 in

Weight

20.4 lb

Width

3.7 in

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

11 ton

Operational

Recharge Time

0.75 h