HUBBELL CANADA
Image of HBL563B6W IEC Pin and Sleeve Male Flanged Inlet
Discontinued

IEC Pin and Sleeve Male Flanged Inlet

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL563B6W

Heavy Duty IEC Pin and Sleeve Industrial Grade Male Flanged Inlet, 63A 220-415V, 4-Pole 5-Wire Grounding, Terminal Screws, Watertight

  • Solid one-piece pins for reliable electrical contact
  • Gasketed sealing ring provides watertight seal
  • Raised collar surrounds each phase pin

Watertight

General

Application

Catalog Number

HBL563B6W

Color

Environmental Conditions

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Single Flanged

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

HBL Heavy Duty

Specifications

  • Contact Carrier - High-Impact Thermoset
  • Gaskets - Solid Neoprene
  • Housing - Zytel® 101 Nylon
  • Locking Ring - Reinforced Thermoplastic Polyester
  • Mounting Flange - Zytel® 101 Nylon

Style

Standard Service

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

UPC

783585405742

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

63 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

63 A

Current Rating

63 A

Dielectric Strength

Withstands 3000V Minimum in

Phase

Multi Phase

Voltage Rating

  • 220/380 V V V
  • 240/415 V V V

Voltage Rating Description

220/380 V;240/415 V

Wattage

26145

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146032

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10