HUBBELL CANADA
Incandescent Lamp Sockets, Keyless, Brass Shell, 600W 600V
Image of RL100 Incandescent Lamp Sockets, Keyless, Brass Shell, 600W 600V

Incandescent Lamp Sockets, Keyless, Brass Shell, 600W 600V

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL100

Incandescent Lamp Sockets, Keyless, Brass Shell, 600W 600V

  • Keyless
  • Brass Shell
  • 600W 600V

Keyless

General

Application

Brass Lampholders, Medium Base

Catalog Number

RL100

Color

EU RoHS Indicator

Yes

Item Type

Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

N/A

Series

Lampholders

Specifications

  • Material - Brass
  • Product Type - Incandescent Brass Lampholders

Type

Incandescent, Brass

UPC

883778112102

Dimensions

Lamp Size

Medium Base

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

Screw Terminals

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL or CSA Listed

Logistics

Carton Quantity

10