HUBBELL CANADA
Industrial Grade Double Pole Double Throw Toggle Switch, AC, 15A 120/277V, Brown
Double Pole Double Throw Toggle Switch

Industrial Grade Double Pole Double Throw Toggle Switch, AC, 15A 120/277V, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1382

Industrial Grade Toggle Switch, DPDT Center Off, 15A 120/277V, Brown Toggle.

Upgrade electrical setups with our Extra Heavy Duty Industrial Grade Toggle Switches, designed for general purpose AC use. This robust switch features a Double Pole Double Throw (DPDT) mechanism with a center off position, suitable for 15A 120/277V AC. It is engineered for durability with an abuse-resistant nylon toggle and large brass binding head screws that have deep slots for easier installation. The switch also includes a strip gauge to ensure accurate wiring, making it a reliable choice for demanding industrial environments. The classic brown toggle integrates seamlessly into various settings, providing both functionality and aesthetic appeal.

  • Features large brass binding head screws with deep slots for easy installation
  • Equipped with an abuse-resistant nylon toggle for enhanced durability
  • Includes a strip gauge to ensure precise wiring

Enhance your electrical systems with our Double Pole Double Throw Toggle Switch, designed for extra heavy-duty industrial use, featuring large brass screws, an abuse-resistant nylon toggle, and a strip gauge for precise wiring.

General

Action

DPDT

Application

Back and Side Wired

Catalog Number

HBL1382

Color

EU RoHS Indicator

No

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. Solid and stranded copper wire only

Series

Extra Heavy Duty

Specifications

  • Base Material - Thermoset, Blue
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoset

Style

Double Pole Double Throw

Type

Toggle

UPC

783585432540

Dimensions

Dimensions

4.06 in x 1.31 in x 1.89 in

Height

1.89 in

Length

4.06 in

Weight

0.25 lb

Width

1.31 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Conductor Related

Number Of Poles

Double Pole

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Action

DPDT

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. Solid and stranded copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

4500