HUBBELL CANADA
Industrial Grade, Lever Actuated, Switched Enclosure With Receptacle, Three Pole, 30A Hubbellock, 3 Phase 600V AC, Terminal Screws
Image of SEHBL3 Industrial Grade, Lever Actuated, Switched Enclosure With Receptacle, Three Pole, 30A Hubbellock, 3 Phase 600V AC, Terminal Screws

Industrial Grade, Lever Actuated, Switched Enclosure With Receptacle, Three Pole, 30A Hubbellock, 3 Phase 600V AC, Terminal Screws

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SEHBL3

Switches and Lighting Controls, Industrial Grade, Lever Actuated, Switched Enclosure With Receptacle, Three Pole, 30A Hubbellock, 3 Phase 600V AC, Terminal Screws, Gray.

  • Accommodates 30-Amp, 4 Wire Hubbellock Receptacle
  • Type 3R Rainproof or 12K Dust-tight
  • Molded Valox Resists Abuse, Corrosion and Enhances Safety
  • Lockable Handle Meets OSHA Lockout Requirements

General

Catalog Number

SEHBL3

Color

EU RoHS Indicator

No

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • 600V RMS - Electrical - Operations
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current and voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V minimum
  • Electrical - Environmental - Max. Working Voltage
  • External fully adjustable feet - Mechanical - Product Identification
  • Identification and ratings are part of external label and receptacle face - Mechanical - Terminal Identification
  • In accordance with UL 746C - Mechanical - Mounting
  • In accordance with UL, CSA and international conventions - Environmental - Flammability
  • IP54 suitability - Environmental - Operating Temperature
  • Maximum continuous +75°C Minimum continuous -40°C - Environmental - UV Resistance
  • Mechanical 10,000 cycles
  • Electrical 6,000 cycles - Mechanical - Impact Resistance
  • UL94 – 5 VA and V0 classification - Environmental - Moisture Resistance

Specifications

  • Base - PBT
  • Conduit Hub - Zinc ¾" watertight
  • Enclosure Gasket - Neoprene
  • Handle - PBT
  • Shaft - PBT
  • Top - PBT

Style

For Hubbellock devices

Type

Switched Enclosure

UPC

783585006000

Dimensions

Weight

3.8 lb

Electrical Ratings

Dielectric Strength

Withstands 3,000V minimum

Conductor Related

Wire Size

#10 AWG

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • CSA Certified Type 3R and 12K Enclosure Rating
  • Listed to UL Standard

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • 600V RMS - Electrical - Operations
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current and voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V minimum
  • Electrical - Environmental - Max. Working Voltage
  • External fully adjustable feet - Mechanical - Product Identification
  • Identification and ratings are part of external label and receptacle face - Mechanical - Terminal Identification
  • In accordance with UL 746C - Mechanical - Mounting
  • In accordance with UL, CSA and international conventions - Environmental - Flammability
  • IP54 suitability - Environmental - Operating Temperature
  • Maximum continuous +75°C Minimum continuous -40°C - Environmental - UV Resistance
  • Mechanical 10,000 cycles
  • Electrical 6,000 cycles - Mechanical - Impact Resistance
  • UL94 – 5 VA and V0 classification - Environmental - Moisture Resistance

Logistics

Carton Quantity

1