HUBBELL CANADA
Industrial Grade, Toggle Switches, General Purpose AC, Single Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired, Brown
Image of 4822 Industrial Grade, Toggle Switches, General Purpose AC, Single Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired, Brown

Industrial Grade, Toggle Switches, General Purpose AC, Single Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired, Brown

Brand: Bryant

Catalog ID: 4822

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired, Brown

  • Toggle
  • General Purpose AC
  • Single Pole-Double Throw Center Off
  • 15A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4822

Color

Series

Extra Heavy Duty

Style

Single Pole Double Throw

Type

Toggle

UPC

781786623736

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10