
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL13R12D
Standard Product
Application
Lift Cover
Catalog Number
HBL13R12D
Color
Aluminum
EU RoHS Indicator
No
Load Capacity
Inductive
Material - Mounting Hardware
Screw Mounting
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Enclosure Material - Aluminum
Style
Standard Duty
Type
Disconnect Switches
UPC
783585202648
Dimensions
3.24 in x 2.92 in x 3.94 in
Height
3.94 in
Length
3.24 in
Weight
1.5 lb
Width
2.92 in
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current Rating
30 A
Dielectric Strength
2,200V AC minimum for 1 minute
Phase
Single Phase
Wattage
18000 W
EU RoHS Indicator
No
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Load Capacity
Inductive
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
4