HUBBELL CANADA
Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Gray, NEMA 3R Enclosure with Flip Lids
Image of HBL13R13 Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Gray, NEMA 3R Enclosure with Flip Lids
Discontinued

Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Gray, NEMA 3R Enclosure with Flip Lids

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL13R13

Circuit-Lock® NEMA 3/3R Enclosure Switch Disconnect, 3-Pole, 30A 600V AC, Aluminum

  • All aluminum cover and base
  • Flip-lid enclosure
  • Ideal for use on outdoor equipment
  • Surface mount control

Produit standard

General

Application

Catalog Number

HBL13R13

Color

Enclosure Type

NEMA 3/3R

Environmental Conditions

EU RoHS Indicator

No

Horsepower - Maximum

20

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Operating Cycles

10,000 Cycles Minimum

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Series

Non-Fused

Specifications

Enclosure Material - Aluminum

Style

Standard Duty

Type

UPC

783585680941

Dimensions

Dimensions

3.24 in x 2.92 in x 3.94 in

Display Size

Standard Sized Product

Height

3.94 in

Length

3.24 in

Weight

1.85 lb

Width

2.92 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Three Phase

Wattage

18000 W

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Force Related

Load Capacity

Inductive

Operational

Horsepower - Maximum

20

Operating Cycles

10,000 Cycles Minimum

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Logistics

Carton Quantity

4