HUBBELL CANADA
Industrial Twist-Lock Receptacle, 20A 125V, Screw Terminal, NEMA L5-20R, Blue
Twist Lock Receptacle

Industrial Twist-Lock Receptacle, 20A 125V, Screw Terminal, NEMA L5-20R, Blue

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2310M7

Industrial Twist-Lock® Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, NEMA L5-20R, Screw Terminal, Nylon face, Back and side wired, Blue.

Enhance industrial settings with our Industrial Twist-Lock® Receptacle, designed for optimal performance and safety. This single flush receptacle, rated at 20A 125V with a 2-pole 3-wire grounding system (NEMA L5-20R), features a high-impact, abuse-resistant nylon face and an all-brass mounting and grounding system. The brass components offer a lower resistance ground path and superior corrosion resistance compared to traditional steel systems. The innovative wire restraint recess accommodates both back and side wiring, significantly reducing the risk of loosening terminal connections. Additionally, voltage-specific face color coding aids in quick and accurate device location and mating. Ideal for rigorous industrial applications, this Industrial Twist-Lock® Receptacle ensures a reliable and secure connection, all encased in a striking blue housing.

  • Durable, high-impact nylon face resistant to abuse
  • Wire restraint recess supports back and side wiring, minimizing terminal loosening
  • Voltage-specific face color coding for easy device identification and pairing
  • Superior all-brass mounting and grounding system offers lower resistance and enhanced corrosion resistance compared to steel systems

Modified Color

General

Application

Catalog Number

HBL2310M7

Color

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Single Flush Receptacles

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Glass-Reinforced thermoplastic polyester (RTP)
  • Contacts - Brass
  • Face - Nylon
  • Mounting Strap - Brass
  • Terminal Screws - #10 - 32 Brass

Type

UPC

783585005188

Dimensions

Dimensions

3.28 in x 1.70 in x 1.23 in

Display Size

Standard Sized Product

Height

1.23 in

Length

3.28 in

Width

1.7 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L5-20R

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10