HUBBELL CANADA
Inline Pressure Gauge for use with 10000 psi Hydraulic Pumps
Image of PT11018 Inline Pressure Gauge for use with 10000 psi Hydraulic Pumps

Inline Pressure Gauge for use with 10000 psi Hydraulic Pumps

Brand: Burndy

Catalog ID: PT11018

Inline Pressure Gauge for 10000 psi Pumps.

  • Pressure Gauge
  • Use with 10,000 psi operating hydraulic pumps

General

Application

Accessory

Catalog Number

PT11018

EU RoHS Indicator

Yes

Tool Type

Accessory

Type

Gauge

UPC

781810017777

Dimensions

Weight

2.15 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Package Contents

Gauge only

Pallet Quantity

168