HUBBELL CANADA
Image of HPW66BB Interconnects, Modular 66 Backboard

Interconnects, Modular 66 Backboard

Brand: Hubbell Premise Wiring

Catalog ID: HPW66BB

Interconnects, Modular 66 Backboard

  • Includes (2) 89B Brackets
  • Mounting Holes Provided For Multiple Mounting Options

Standard Product

General

Accessory Type

Backboard

Catalog Number

HPW66BB

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Modular 66 Cross Connect Blocks

Material

Composite

Material - Mounting Hardware

Mounting Screws

Operating Temperature

0 Degrees C to 75 Degree C

Protection

None

Series

Modular 66

Specifications

Material - Stamped Sheet Metal

UPC

662620821252

Dimensions

Width

8.5 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Operational

Compatibility

Within TIA-568C.2

Operating Temperature

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

6