HUBBELL CANADA
iSTATION, Front Loading Module Frame, 3-Gang, 3-Unit, Light Almond/Office White
Image of IMF3OW iSTATION, Front Loading Module Frame, 3-Gang, 3-Unit, Light Almond/Office White

iSTATION, Front Loading Module Frame, 3-Gang, 3-Unit, Light Almond/Office White

Brand: Hubbell Premise Wiring

Catalog ID: IMF3OW

iStation Plate Module Frame, 3-Gang, 3-Unit, Office White

  • Front Loading Module Frame
  • 3-Gang
  • 3-Unit
  • Light Almond/Office White

General

Catalog Number

IMF3OW

Color

Construction

Construction Material - Main

EU RoHS Indicator

Contact Manufacturer

Material

High-Impact Thermoplastic (UL 94V-0)

Number of Gang(s)

3-Gang

UPC

662620331362

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Operational

Service

Single

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

10