HUBBELL CANADA
iSTATION, Front Loading Module Frame, Double-Gang, Black
Image of IMF2BK iSTATION, Front Loading Module Frame, Double-Gang, Black
Image of IMF2BK iSTATION, Front Loading Module Frame, Double-Gang, Black

iSTATION, Front Loading Module Frame, Double-Gang, Black

Brand: Hubbell Premise Wiring

Catalog ID: IMF2BK

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, Double-Gang, Black

  • Front Loading Module Frame
  • Double-Gang
  • Black

Accepts All iStation Moudles 6-Units

General

Application

Data/Fiber/Audio/Video

Catalog Number

IMF2BK

Color

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

iStation

Item Type

iSTATION Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Snap

Number of Gang(s)

2-Gang

Orientation

Horizontal

Specifications

  • Modular Plate Style - Plate Frame
  • Order Quantity - Carton of 20
  • Plate Gang - 2
  • Plate Style - Modular
  • Unit Package - 1

UPC

662620827414

Dimensions

Display Size

1-Unit

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Operational

Service

Single

Configuration

Number of Gang(s)

2-Gang

Orientation

Horizontal

Logistics

Carton Quantity

10