HUBBELL CANADA
iStation Module, Angled, D-Sub, Unloaded, 1.5-Unit, White
Image of IMBDSA15W iStation Module, Angled, D-Sub, Unloaded, 1.5-Unit, White

iStation Module, Angled, D-Sub, Unloaded, 1.5-Unit, White

Brand: Hubbell Premise Wiring

Catalog ID: IMBDSA15W

iStation Module, Angled, D-Sub, Unloaded, 1.5-Unit, White

  • Angled
  • D-Sub
  • Unloaded
  • 1.5-Unit

Standard Product

General

Application

15/9 Pin/HDMI Angled Unloaded

Catalog Number

IMBDSA15W

EU RoHS Indicator

Yes

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Angled

Temperature Rating

Per TIA

Type

HDMI

UPC

662620291529

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

360