HUBBELL CANADA
iStation Module, HDMI, 110 Termination Set, Active, 2-Unit, White
Image of IMH110ST2W iStation Module, HDMI, 110 Termination Set, Active, 2-Unit, White
Discontinued

iStation Module, HDMI, 110 Termination Set, Active, 2-Unit, White

Brand: Hubbell Premise Wiring

Catalog ID: IMH110ST2W

iStation Module, HDMI, 110 Termination Set, Active, 2-Unit, White

  • HDMI
  • 110 Termination Set
  • Active
  • 2-Unit

Standard Product

General

Application

HDMI TRAN/RED/DC

Catalog Number

IMH110ST2W

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

HDMI

UPC

662620310985

Electrical Ratings

Connectivity

110 Punch Down Block

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25