HUBBELL CANADA
JACK Cat 5e NSJ Universal A/B 8 Position Green MS90
Image of NSJ5EGN25 JACK Cat 5e NSJ Universal A/B 8 Position Green MS90
Image of NSJ5EGN25 JACK Cat 5e NSJ Universal A/B 8 Position Green MS90
Discontinued

JACK Cat 5e NSJ Universal A/B 8 Position Green MS90

Brand: Hubbell Premise Wiring

Catalog ID: NSJ5EGN25

Jacks, Cat 5e, 8-Position, Universal A/B Wired, Green, 25 Pack

  • Easy to terminate angled wiring towers
  • Exceeds TIA Category 6 and Category 5e standards

25 Pack

General

Catalog Number

NSJ5EGN25

Color

Gray

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

1) Cat5e 8-Position Universal A/B

Material - Mounting Hardware

Screw Mounting

Performance

Cat 5E Modular Snap Fit

Product Family

Cat 5E Modular Snap Fit

Specifications

  • Multimedia Connectors - Jack Category 5e
  • Order Quantity - Carton of 1
  • Unit Package - Single

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

UPC

883778502989

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Conductor Related

Contact

Phosphor Bronze

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Operational

Performance

Cat 5E Modular Snap Fit

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

4

Number of Pieces in Package

25 Pack