Explore Hubbell Canada's growing portfolio of global brands, delivering Canadian-certified solutions designed for local requirements and applications.
Visit our MARKETS OVERVIEW page, where you can gain a comprehensive understanding of the diverse markets we serve in Canada. Explore the various sectors we cater to and discover how our One Hubbell unified offerings meet the unique needs of each market, enhancing efficiency and driving innovation.
Brand: Ripley Tools
Catalog ID: 37850
Accessibility
End
Catalog Number
37850
Material
Aluminum
Length
2.63 in
Length Metric
67 mm
Max. Coax Cable Size
1160
Weight
6 oz