HUBBELL CANADA
Image of JWS2 JWS2

JWS2

Brand: Wiegmann

Catalog ID: JWS2

N12 FEED THRU TELESCOPE 2.5X2.5 CS -GR

General

Catalog Number

JWS2

Color

EU RoHS Indicator

No

Finish Type

Polyester Powder

Material

Carbon Steel

Type

Fitting

UPC

786725320752

Dimensions

Weight

5 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1