
Brand: Burndy
Catalog ID: K2C20
Application
For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial
Catalog Number
K2C20
EU RoHS Indicator
Yes
Material
Bronze Alloy, Leaded
Plated
N
Plating Type
Unplated
Stud Installation Torque inch pounds
180 LBS/in
Sub Brand
SERVIT POST
Trade Name
SERVIT POST™
Type
KC and K2C Series
UPC
781810257005
UPC 14 Digit GTIN
00781810257005
Dimension - B Length fraction
13/32 in
Dimension - B Length inch
0.41 in
Dimension - Body Width inch
0.50 in
Dimension - Bolt Size fraction
5/16
Dimension - D inch
0.62 in
Dimension - Height fraction
7/8
Dimension - Height inch
1.06 in
Dimension - Height mm
21.8 mm
Dimension - L Length Overall mm
36.1 mm
Dimension - Length Overall inch
1.42 in
Dimension - Nut Width inch
0.69 in
Dimension - P inch
0.22 in
Dimension - Threads per inch
18
Dimension - Width inch
27 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size Range
4 AWG - 10 AWG
Conductor - Copper Str Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG
Conductor - Copper Str Size Range
5 AWG - 10 AWG
Physical Attribute - Number of Conductors Accommodated Total
2
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Stud Installation Torque inch pounds
180 LBS/in
Carton Quantity
50
Pallet Quantity
19800