HUBBELL CANADA
K3P4CAG1, AL Neutral Bar, Dual Rated, 3 Circuits
Image of K3P4CAG1 K3P4CAG1, AL Neutral Bar, Dual Rated, 3 Circuits

K3P4CAG1, AL Neutral Bar, Dual Rated, 3 Circuits

Brand: Burndy

Catalog ID: K3P4CAG1

Dual rated Aluminum Neutral bar for copper and aluminum conductors, 3 Circuits 14-4 AWG wire range.

  • Dual rated lugs
  • Constructed from high strength aluminum alloy
  • Electro tin plating proving low contact resistance

General

Catalog Number

K3P4CAG1

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810665534

UPC 14 Digit GTIN

00781810665534

Dimensions

Dimension - Height inch

0.44 in

Dimension - Height mm

11.2 mm

Dimension - L Length Overall mm

42 mm

Dimension - Length Overall inch

1.67 in

Dimension - Width inch

0.31 in

Dimensions

1.67 in x 0.31 in x 0.44 in

Height

0.44 in

Length

1.67 in

Package Height

3.5 in

Package Length

5.4 in

Package Weight

1.61 lb

Package Width

4.75 in

Width

0.31 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size Range

14-4 AWG

Conductor - Copper Str Size Range

14-4 AWG

Number of Conductors

3

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

150

Pallet Quantity

14400