HUBBELL CANADA
KA31UAR, Anti-Rotational Univ Terminal, Dual Rated, 1-Hole
Image of KA31UAR KA31UAR, Anti-Rotational Univ Terminal, Dual Rated, 1-Hole

KA31UAR, Anti-Rotational Univ Terminal, Dual Rated, 1-Hole

Brand: Burndy

Catalog ID: KA31UAR

Dual Rated for copper and aluminum; aluminum alloy; tin plated; bottom anti-rotational tab; CSA Certified, UL Listed; #6 Stranded - 350 kcmil Copper/Aluminum.

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 600 kcmil
  • Anti-rotational tab on bottom of terminal prevents turning after installation for a more secure termination
  • Rated up to 35kV

General

Catalog Number

KA31UAR

Installation Torque Recommended in-lb

275 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810365090

UPC 14 Digit GTIN

00781810365090

Dimensions

Dimension - D inch

1.19 in

Dimension - Height fraction

1.15 in

Dimension - Height inch

1.13 in

Dimension - Height mm

28.7 mm

Dimension - Hole Size inch

0.34 in

Dimension - Hole Size mm

9 mm

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.91 in

Dimension - N inch

0.41 in

Dimension - Pad Width inch

1.02 in

Dimension - Stud Size fraction

5/16

Dimension - Width inch

1.00 in

Dimension - Width mm

25 mm

Package Height

2.25 in

Package Length

10 in

Package Weight

2.72 lb

Package Width

5.6 in

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

6 AWG-350 kcmil

Conductor - Copper Str Size

6 ;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350

Conductor - Copper Str Size Range

6 -350

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

275 LBS/in

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

300

Pallet Quantity

9600