HUBBELL CANADA
KA34U, Aluminum Universal Terminal, 1 Hole, 4 AWG (Str)-500 kcmil, 3/8" Stud, 1 Screw, Al/Cu Rated, Tin Plated.
Image of KA34U KA34U, Aluminum Universal Terminal, 1 Hole, 4 AWG (Str)-500 kcmil, 3/8" Stud, 1 Screw, Al/Cu Rated, Tin Plated.

KA34U, Aluminum Universal Terminal, 1 Hole, 4 AWG (Str)-500 kcmil, 3/8" Stud, 1 Screw, Al/Cu Rated, Tin Plated.

Brand: Burndy

Catalog ID: KA34U

Aluminum Universal Terminal, 1 Hole, 4 AWG (Str)-500 kcmil, 3/8" Stud, 1 Screw, Al/Cu Rated, Tin Plated.

  • Dual Rated Panelboard Lugs
  • High strength extruded aluminum alloy
  • Electro tin-plated for low contact resistance
  • Rated to 35kV

General

Application

For Aluminum And Copper Conductors

Catalog Number

KA34U

Connector Type

Terminal

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

450

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810370247

UPC 14 Digit GTIN

00781810370247

Dimensions

Dimension - Bolt Hole Size inch

0.38 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

1.50 in

Dimension - Height fraction

1.58 in

Dimension - Height inch

1.58 in

Dimension - Height mm

40.1 mm

Dimension - Hole Size inch

0.42 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

71 mm

Dimension - Length Overall inch

2.81 in

Dimension - N inch

0.88 in

Dimension - Pad Width inch

1.52 in

Dimension - Stud Size inch

3/8

Dimension - Width fraction

1-51/100 in

Dimension - Width inch

1.51 in

Dimension - Width mm

38 mm

Package Height

2.3 in

Package Length

10.25 in

Package Weight

3.67 lb

Package Width

3.55 in

Conductor Related

Conductor - AL Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Size Range

4 AWG-500 kcmil

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

4 AWG-500 kcmil

Conductor Size

4 AWG-500 KCMIL

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

450

Operational

Temperature Rating

194

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

96

Pallet Quantity

4608