HUBBELL CANADA
KA36229U, AL Universal, 1 or 2 Conductor, Dual Rated, 1-Hole
Image of KA36229U KA36229U, AL Universal, 1 or 2 Conductor, Dual Rated, 1-Hole

KA36229U, AL Universal, 1 or 2 Conductor, Dual Rated, 1-Hole

Brand: Burndy

Catalog ID: KA36229U

#4 Stranded - 600 kcmil conductor for ONE conductor; 1/0 - 250 kcmil range for TWO conductor; dual rated AL9CU, CSA Certified; UL Listed.

  • Dual Rated Panelboard Lugs
  • High strength extruded aluminum alloy
  • Electro tin-plated for low contact resistance
  • Rated to 35kV

General

Catalog Number

KA36229U

Connector Type

Terminal

Installation Torque Recommended in-lb

550 LBS/in

Material

Aluminum

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810654514

UPC 14 Digit GTIN

00781810654514

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - D inch

1.50 in

Dimension - Height inch

1.81 in

Dimension - Height mm

46 mm

Dimension - L Length Overall mm

71 mm

Dimension - Length Overall inch

2.81 in

Dimension - N inch

0.63 in

Dimension - Stud Size inch

3/8

Dimension - Width inch

1.38 in

Dimension - Width mm

35 mm

Dimensions

2.81 in x 1.38 in x 1.81 in

Height

1.81 in

Length

2.81 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.38 in

Conductor Related

Conductor - Copper Str Size

4 Str. - 600 kcmil or (2) 250 kcmil - 1/0 Str.

Conductor - Copper Str Size Range

4 Str. - 600 kcmil or (2) 250 kcmil - 1/0 Str.

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

550 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Terminal

Logistics

Carton Quantity

12

Pallet Quantity

6048