
Brand: Burndy
Catalog ID: KA44
Application
Capable of joining wide range of cables to equipment pad or terminal block
Catalog Number
KA44
Connector Type
Terminal
EU RoHS Indicator
Yes
Hardware Type
1 1/8 UNF Hex SetScrew
Material
Copper
Material - Hardware
Stainless Steel
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Sub Brand
KA-LUG
Type
Bolted Lugs & Terminals
UPC
781810252031
UPC 14 Digit GTIN
00781810252031
Dimension - B Length fraction
1-13/25 in
Dimension - B Length inch
1.52 in
Dimension - D inch
2.36 in
Dimension - Height fraction
2 in
Dimension - Height inch
2.00 in
Dimension - Height mm
50.8 mm
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
99 mm
Dimension - Length Overall inch
3.88 in
Dimension - N inch
0.67 in
Dimension - Pad Width inch
1.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Size Range
250 kcmil-800 kcmil
Conductor Type
CU C Str-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
9
Pallet Quantity
1