
Brand: Killark
Catalog ID: KBM20FA25
The KB flame arrestor provides a means to connect gas analysis equipment and electro pneumatic devices’ piping or tubing through the wall of a explosion proof or flame proof enclosure with volume up to 160 liters. They are cCSAus certified for Class I Groups BCD, Class I Zone 1 & 2 IIB+H2, Class II Groups EFG, Class III, Type 4 & 4X. Also, ATEX, IEC Ex, Ex d IIC, IP66. The KB are offered in aluminum, 304 series stainless steel and 316 stainless steel. Supplied standard with a high temp silicone O-Ring on flame arrestors with male metric threads. Male thread sizes 1/2” NPT & M20 and female thread sizes ¼” & M16.
Application
Catalog Number
KBM20FA25
Color
Blue
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
UPC
783936071503
Dimensions
5 in x 1 in x 10 in
Gross Weight with Packaging
0.125
Height
10 in
Length
5 in
Width
1 in
ATEX File Number
10ATEX1351U
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
10.0007U
Nema Rating
3, 4, 4X
UL File Number
E10514