HUBBELL CANADA
KC39, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC39 KC39, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC39 KC39, SERVIT POST Mechanical Connector, Cable to Flat

KC39, SERVIT POST Mechanical Connector, Cable to Flat

Brand: Burndy

Catalog ID: KC39

Mechanical Connector; Cable to Flat; Accommodates 350 - 750 kcmil Stranded.

  • SERVIT POST™ mechanical connector used to ground 1 cable to steel structures, fence posts, and transformers
  • Also used to tap 1 cable from bus bar
  • 1-Wrench installation

General

Catalog Number

KC39

Material

Copper Alloy, Cast

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

Stud Installation Torque inch pounds

1700 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810448304

UPC 14 Digit GTIN

00781810448304

Dimensions

Dimension - B Length inch

1.13 in

Dimension - Body Width inch

1.88 in

Dimension - Height inch

2.94 in

Dimension - Height mm

74.7 mm

Dimension - L Length Overall mm

110 mm

Dimension - Length Overall inch

4.32 in

Dimension - Nut Width inch

2.62 in

Dimension - P inch

1.01 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

Force Related

Stud Installation Torque inch pounds

1700 LBS/in

Logistics

Carton Quantity

1

Pallet Quantity

1