
Brand: Burndy
Catalog ID: KCKF23
Application
Designed to allow a ground wire to be connected from the inside of a box or enclosure to the outside of a box or enclosure
Catalog Number
KCKF23
EU RoHS Indicator
Under Review
Material
Copper
Plated
N
Plating Type
Unplated
Stud Installation Torque inch pounds
100 LBS/in
Sub Brand
SERVIT POST
Trade Name
SERVIT POST™
Type
Bulkhead Servit
UPC
781810567432
UPC 14 Digit GTIN
00781810567432
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Solid Size Range
10 AWG-1 AWG
Conductor - Copper Str Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size Range
8 AWG-2 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Under Review
Standards - RoHS Compliance Status
UI
UL Listed
Yes
Stud Installation Torque inch pounds
100 LBS/in
Carton Quantity
10
Pallet Quantity
4640