
Brand: Burndy
Catalog ID: KCKF28
Application
Designed to allow a ground wire to be connected from the inside of a box or enclosure to the outside of a box or enclosure
Catalog Number
KCKF28
EU RoHS Indicator
Under Review
Material
Copper
Plated
N
Plating Type
Unplated
Stud Installation Torque inch pounds
250 LBS/in
Sub Brand
SERVIT POST
Trade Name
SERVIT POST™
Type
Bulkhead Servit
UPC
781810635773
UPC 14 Digit GTIN
00781810635773
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
1 AWG-4/0 AWG
Conductor - Copper Str Size
1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range
1 AWG-4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Under Review
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Stud Installation Torque inch pounds
250 LBS/in
Carton Quantity
13
Pallet Quantity
208