HUBBELL CANADA
Kellems Wire Management, Fiber Optic Cable Pulling Grips, OPTISOK Fiber Optic Pulling Tool, .125-.562"
1

Kellems Wire Management, Fiber Optic Cable Pulling Grips, OPTISOK Fiber Optic Pulling Tool, .125-.562"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CCPS1

Kellems® Fiber Optic Cable Pulling Grip, OPTISOK Fiber Optic Pulling Tool, .125-.562"

  • Steel nose cone reduces snags and hang-ups
  • High strength multiweave mesh for positive holding power
  • Highly flexible mesh to follow the pulling path of the cable

Ring O.D.:.71" (1.803 cm), O/A Length: 28" (71.12 cm), Ring Thickness: .10" (.254 cm)

General

Application

Approx Breaking Strength

30 lbs

Catalog Number

CCPS1

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

30

Material

Non-Metallic

Material - Mounting Hardware

Non-Mounted

Series

Fiber Optic Series

Specifications

  • Bundle/Size Range - .125"-.562" (.318-1.427 cm)
  • Maximum Work Load - 30 Lbs. (133 N)
  • O/A Length - 28" (71.12 cm)
  • Ring O.D. - .71" (1.803 cm)
  • Ring Thickness - .10" (.254 cm)

Style

Pulling Grips

Type

UPC

783585342108

Conductor Related

Cable Diameter Range

0.125 in-0.562 in

Cable Size

.125"-.562" (.318-1.427)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

30 lbs

Load Capacity

30

Logistics

Carton Quantity

20