HUBBELL CANADA
Kellems Wire Management, Fiber Optic Cable Pulling Grips, OPTISOK Fiber Optic Pulling Tool, .750-1.750"
1

Kellems Wire Management, Fiber Optic Cable Pulling Grips, OPTISOK Fiber Optic Pulling Tool, .750-1.750"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CCPS3

Kellems® Fiber Optic Cable Pulling Grip, OPTISOK Fiber Optic Pulling Tool, .750-1.750"

  • Steel nose cone reduces snags and hang-ups
  • High strength multiweave mesh for positive holding power
  • Highly flexible mesh to follow the pulling path of the cable

Ring O.D.:1.57" (3.988 cm), O/A Length: 33" (83.32 cm), Ring Thickness: .16" (.406 cm)

General

Application

Approx Breaking Strength

50 lbs

Catalog Number

CCPS3

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

50

Material

Non-Metallic

Material - Mounting Hardware

Non-Mounted

Series

Fiber Optic

Specifications

  • Bundle/Size Range - .750"-1.750" (1.905-4.445 cm)
  • Maximum Work Load - 50 Lbs. (222 N)
  • O/A Length - 33" (83.82 cm)
  • Ring O.D. - 1.57" (3.988)
  • Ring Thickness - .16" (.406 cm)

Style

Pulling Grips

Type

UPC

783585342122

Conductor Related

Cable Diameter Range

0.750 in-1.750 in

Cable Size

.750"-1.750" (1.905-4.445)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

50 lbs

Load Capacity

50

Logistics

Carton Quantity

20