HUBBELL CANADA
Image of 07310002 Kellems Wire Management, I-Grips, .43-.56", Galvanized

Kellems Wire Management, I-Grips, .43-.56", Galvanized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 07310002

Kellems Wire Management, I-Grips, .43-.56", Galvanized

Kellems® I-Grips are made of high strength, plastic coated galvanized steel strand. They are offered in six sizes to fit all cable diameters used with Hubbell Insulgrip® Kellems l-Grips will control cable arc-of-bend and reduce high pull tensions from being transmitted to the wiring terminals.

  • Controls cable arc-of-bend
  • Provides heavy-duty strain relief
  • Easily attached to Insulgrip plug and connector body

Plastic Coated Mesh

General

Application

Light Duty

Approx Breaking Strength

200 lbs

Catalog Number

07310002

Color

Construction

Woven

EU RoHS Indicator

Yes

Item Type

I-Grips

Material

Galvanized Steel Mesh for Insulated Cables, Plastic Coated

Material - Mounting Hardware

Mounts on Cord Grip

Series

For Plug & Connectors

Specifications

  • Eye - Aluminum
  • Strand - Galvanized Steel
  • Tube - Plastic

Style

I-Grips, For Hubbell Devices

Type

Eyelets (2)

UPC

783585332154

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Diameter Range

0.43 in-0.56 in

Cable Size

.43"-.56" (1.09-1.42)

Cable Specification

Mesh Length @ Nom. Dia. : 4.75" (12.06 cm)

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Force Related

Approx Breaking Strength

200 lbs

Logistics

Carton Quantity

20

Pallet Quantity

5760