HUBBELL CANADA
Image of H10041 Kellems Wire Management, Liquidtight System, 45 Degree Male Liquid Tight Connector, 1", Steel, Insulated

Kellems Wire Management, Liquidtight System, 45 Degree Male Liquid Tight Connector, 1", Steel, Insulated

Brand: Hubbell Wiring Device-Kellems

Catalog ID: H10041

Kellems Wire Management, Liquidtight System, 45 Degree Male Liquid Tight Connector, 1", Steel, Insulated

Insulated and Non-Insulated Conduit Connectors - Hubbell offers a broad line of metallic liquidtight fittings for use with metallic liq-uidtight conduits and Polytuff I. Hubbell offers trade sizes from 3/8" to 4" in straight,45°, and 90° body designs. Most connectors are available with either insulated ornon-insulated throats. Liquidtight fittings are precision manufactured to exactingstandards assuring ease of use and reliability. Straight body ½" and ¾" sizes are list-ed for UL Type 3R, 4, 12 and 13 environmental ratings.

  • Hexagonal nut compresses gland-ring onto conduit
  • Nylon gasket provides liquidtight seal at hub
  • Non-integral steel ferrule seals conduit

General

Application

Catalog Number

H10041

Color

EU RoHS Indicator

Contact Manufacturer

Material

Steel, Zinc Plated

Specifications

  • Compression Nut - Zinc plated steel
  • Ferrule - Zinc plated steel
  • Fitting - Zinc plated steel
  • Insulator - Nylon
  • Locknut - Zinc plated steel
  • Split Seal Ring - Nylon
  • Washer - Nylon

Style

45°

Type

UPC

783585035642

Dimensions

Dimension - Thread Size

1"-11-1/2 NPT

Dimension - Width mm

1.719 in

Trade Size

1

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Certified
  • UL 514B

Logistics

Carton Quantity

5