HUBBELL CANADA
Kellems Wire Management, Multi-Hole Cord Grip Connectors, 13) .215" (5.5mm) Holes, 1 1/4", Black
Image of SEC125BSMH13 Kellems Wire Management, Multi-Hole Cord Grip Connectors, 13) .215" (5.5mm) Holes, 1 1/4", Black

Kellems Wire Management, Multi-Hole Cord Grip Connectors, 13) .215" (5.5mm) Holes, 1 1/4", Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SEC125BSMH13

Kellems Wire Management, Multi-Hole Cord Grip Connectors, 13) .215" (5.5mm) Holes, 1 1/4", Black

  • Multi-Hole Cord Grip Connectors
  • 13) .215" (5.5mm) Holes
  • 1 1/4"
  • Black

Standard Product

General

Application

Multi-Hole Cord Grip Connectors

Catalog Number

SEC125BSMH13

Color

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

No

Item Type

Multi-Hole Cord Connectors

Material

Nylon

Material - Mounting Hardware

Locknut or Tapped Opening

Number of Holes

13

Series

Multi-Hole Cord Grip

Specifications

  • Cord Diameter Inches (mm) - .215" (5.5mm)
  • No. of Holes - 13
  • NPT Hub Size - 1 1/4 Inch

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)

Type

Connector

UPC

783585233529

Dimensions

Display Size

1 1/4" NPT

Hub Size

1-1/4"

Conductor Related

Conductor Range

0.215 in (5.5 mm)

Number of Conductors

13

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

No

Nema Rating

IP66

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)

Configuration

Number of Holes

13

Logistics

Carton Quantity

50