
Brand: Hubbell Wiring Device-Kellems
Catalog ID: 01301008
Splicing Grips are made of galvanized steel in double weave mesh construction. Junior Splicing Grips are made of galvanized steel and are designed for use in very light duty and small splicing jobs. They are available in various lengths and sizes to suit most applications. Splicing Grips are used as a temporary splice for rope, cable or wire rope. They can also be used as cable reinforcement and can act as a shield to protect cables and hoses from abrasion.
Length @ Nom Diameter 7" (17.78 cm), Tube: Copper, Fastener: Plastic, Tag: Mylar
Application
Approx Breaking Strength
400 lbs
Catalog Number
01301008
Color
Environmental Conditions
EU RoHS Indicator
No
Load Capacity
80
Material
Steel, Galvanized
Material - Mounting Hardware
On Cable Ends
Specifications
Style
Closed Mesh, Single Weave
Type
UPC
783585300047
Cable Diameter Range
0.18 in-0.24 in
Cable Size
.18"-.24" (0.46-0.61)
Number of Conductors
1 Jacketed Cable
Environmental Conditions
EU RoHS Indicator
No
Industry Standard(s)
CSA Certified
Approx Breaking Strength
400 lbs
Load Capacity
80