HUBBELL CANADA
Kellems Wire Management, Pulling Grips, Splicing Grip, .62"-.74", Galvanized, 36" Long
Image of 013041234 Kellems Wire Management, Pulling Grips, Splicing Grip, .62"-.74", Galvanized, 36" Long

Kellems Wire Management, Pulling Grips, Splicing Grip, .62"-.74", Galvanized, 36" Long

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 013041234

Kellems Wire Management, Pulling Grips, Splicing Grip, .62"-.74", Galvanized, 36" Long

Splicing Grips are made of galvanized steel in double weave mesh construction. They are available in various lengths and sizes to suit most applications. Splicing Grips are used as a temporary splice for rope, cable or wire rope. They can also be used as cable reinforcement and can act as a shield to protect cables and hoses from abrasion.

  • Double weave construction
  • Suitable for splicing

Tube: Aluminium, Tag: Mylar

General

Application

Approx Breaking Strength

4,400 lbs

Catalog Number

013041234

Color

Environmental Conditions

EU RoHS Indicator

Yes

Material

Steel, Galvanized

Material - Mounting Hardware

On Cable Ends

Performance

  • Mechanical - Approximate Breaking Strength - 4,400 (19,571) Lbs. (N)
  • Mechanical - Cable Diameter Range - .62"-.74" (1.57-1.88)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)

Series

Splicing Grips

Specifications

  • Strand - Galvanized Steel
  • Tag - Mylar
  • Tube - Aluminum

Style

Closed Mesh, Double Weave

Type

UPC

783585300337

Dimensions

Display Size

36" (91.44) Length

Conductor Related

Cable Diameter Range

0.62 in-0.74 in

Cable Size

.62"-.74" (1.57-1.88)

Number of Conductors

1 Jacketed Cable

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

CSA Certified

Force Related

Approx Breaking Strength

4,400 lbs

Operational

Performance

  • Mechanical - Approximate Breaking Strength - 4,400 (19,571) Lbs. (N)
  • Mechanical - Cable Diameter Range - .62"-.74" (1.57-1.88)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)

Logistics

Carton Quantity

30