HUBBELL CANADA
Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 1 1/2"
Image of 20509005 Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 1 1/2"

Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 1 1/2"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20509005

Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 1 1/2"

  • Sealing O-Ring
  • Zinc-Plated Steel with Neoprene Ring
  • 1 1/2"

Standard Product

General

Application

Weatherproofing

Catalog Number

20509005

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Metal Clad Sealing O-Rings

Material

Metal Clad

Series

Accessories

Specifications

  • NPT Hub Size - 1 1/2 Inch
  • Thickness Inches (mm) - .16" (3.2)

Type

Sealing O-Ring

UPC

783585326825

Dimensions

Diameter - Inside

1.84 in

Display Size

1 1/2"

Hub Size

1-1/2"

Outside Diameter

2.36 in

Conductor Related

Conductor Range

0.16 in (3.2 mm)

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

25

Pallet Quantity

11900