HUBBELL CANADA
Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 1/2"
Image of 20509001 Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 1/2"

Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 1/2"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20509001

Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 1/2"

  • Sealing O-Ring
  • Zinc-Plated Steel with Neoprene Ring
  • 1/2"

Standard Product

General

Application

Weatherproofing

Catalog Number

20509001

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Metal Clad Sealing O-Rings

Material

Metal Clad

Specifications

  • NPT Hub Size - 1/2 Inch
  • Thickness Inches (mm) - .16" (3.2)

Type

Sealing O-Ring

UPC

783585326788

Dimensions

Diameter - Inside

0.8 in

Display Size

1/2"

Hub Size

1/2 "

Outside Diameter

1.08 in

Conductor Related

Conductor Range

0.16 in (3.2 mm)

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

100

Pallet Quantity

47600