HUBBELL CANADA
Image of 03310004 Kellems Wire Management, Slack Pulling Grips, Rod Closing, Offset Eye, 1.00-1.24"

Kellems Wire Management, Slack Pulling Grips, Rod Closing, Offset Eye, 1.00-1.24"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 03310004

Kellems Wire Management, Slack Pulling Grips, Rod Closing, Offset Eye, 1.00-1.24"

The need to feed electrical cable, bare conductor, wire rope, fiber and other materials through walls, ceilings, underground channels and other tight, blind enclosures is ubiquitous throughout industry in construction, power utility, factory service lines and many other applications. Pulling grips are the invaluable tools that help technicians meet these challenges, providing an efficient and reusable method for safely and efficiently moving cable through ducts, sheaves and other industrial spaces. Kellems pulling grips are constructed with high quality wire mesh which expands easily and encloses cables or bundles snugly, with a minimum diameter build-up, creating a smooth, slim profile that reduces the chance of snagging and allows for easy passage. Kellems pulling grips utilize engineered shoulder protectors to hold the cable securely, further ensuring smooth movement over line stringing blocks, conduit bends and other rough spots, and they protect the leading edge of the grip from abrasion in motion. They are highly engineered to ensure that there is no buildup of tension or strain at any point on the cable throughout the placement process. In addition, Kellems pulling grips are constructed with high quality, flexible, high strength galvanized steel strand for long duty life.

  • Single offset eye for easy attachement to pulling line
  • Rod closing for split lace closure
  • Single weave galvanized steel mesh

Lug:Aluminium, Tab: Copper, Rod: Stainless Steel, Tag: Mylar

General

Application

General Cable Pulling

Approx Breaking Strength

3,400 lbs

Catalog Number

03310004

Color

Construction

EU RoHS Indicator

Yes

Load Capacity

680

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Specifications

  • Lug - Aluminum
  • Rod - Stainless Steel
  • Strand - Galvanized steel
  • Tab - Copper
  • Tag - Mylar

Style

Split Mesh, Rod Closing, Single Weave

Type

Offset Eye

UPC

783585316697

Conductor Related

Cable Diameter Range

1.00 in-1.24 in

Cable Size

1.00"-1.24" (2.54-3.15)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

CSA Certified

Standards - RoHS Compliance Status

CM

Force Related

Approx Breaking Strength

3,400 lbs

Load Capacity

680

Logistics

Carton Quantity

10