Brand: Killark
Catalog ID: KFH1000-76
Rugged weathertight housing of copper-free aluminum with corrosion resistant bronze finish. Wide beam distribution. Thermal shock, impact-resistant lens. Continuous silicone gasketing. All external hardware is corrosion resistant including HubbellGard ceramic coated screws. Trunnion mounting-heavy gauge, hot dip galvanized steel mounting with stainless steel hardware. Photometric data & accessories - see page L191. 3/4" NPT entry on back lower left.
Application
KF Series floodlights can be used in industrial installations where flammable gases or vapors may exist due to abnormal conditions resulting in the creation of a Class I, Div. 2 hazardous location as defined by the NEC. Also can be used where general corrosive atmospheric conditions exist such as ocean piers, marinas, and costal areas. Designed for heavy duty applications where long life and maintenance-free service are essential.
Catalog Number
KFH1000-76
Color
Bronze
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Mogul Base
Light Source
Metal Halide
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Trunnion
Number of Lamps
0
Operating Cycles
10,000 hrs
Optic Type
Glass Lens
Series
KF
Type
Aluminum Metal Halide Floodlight
UPC
783936384368
Dimensions
18.5 in x 10.5 in x 28.75 in
Gross Weight with Packaging
47.52
Height
28.75 in
Length
18.5 in
Width
10.5 in
Frequency Rating
60 Hz
Initial Lumens
105400
Voltage Rating
Quad - 120/277/347/480 VAC
Wattage
1000 W
Hazardous Rating(s)
Carton Quantity
1