
Brand: Killark
Catalog ID: KFP405-76
Catalog Number
KFP405-76
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Mogul Base
Light Source
Metal Halide Pulse
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Trunnion
Optic Type
Glass Lens
Series
KF Series
UPC
783936014814
Frequency Rating
60 Hz
Voltage Rating
480 VAC
Wattage
400 W
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)