
Brand: Killark
Catalog ID: KFS150SS
Type 316 stainless steel housing: 16-gauge housing ensures low corrosion and long life, reducing maintenance costs. Rugged quick-release 316 SS lens latches: no hardware seizing on disassembly saves maintenance time and money; only tool needed is a screwdriver. 316 SS safety lens door chains: enables hands-free safe re-lamping. 316 SS mounting yoke reliable: safe installation. Highly efficient photometrics and excellent asymmetrical distribution: photometrics above 85%; minimizes the number of required fixtures to deliver desired light levels; saves in energy costs. Hot-dipped galvanized steel mounting accessories: corrosion resistant in marine and corrosive environments, assuring reliable installation.
Application
Offshore production platforms, refineries, offshore drilling rigs and barges, ocean-going vessels ports, wharfs, and jetties, waste water and sewage treatment facilities, any type of washdown, corrosive, abrasive, or dirty environment.
Catalog Number
KFS150SS
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Mogul Base
Light Source
High Pressure Sodium
Material
Stainless Steel
Mounting Type
Trunnion
Number of Lamps
0
Optic Type
Glass Lens
Series
KFSS Series
Type
Stainless Steel High Pressure Sodium Floodlight
UPC
783936384221
Dimensions
22 in x 22 in x 11 in
Gross Weight with Packaging
49.2
Height
11 in
Length
22 in
Width
22 in
Frequency Rating
60 Hz
Initial Lumens
16000
Voltage Rating
Quad - 120/277/347/480 VAC
Wattage
150 W
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IP Rating
IP66
Number of Lamps
0