HUBBELL CANADA
KILLN7 - Z Series - Steel Locknut For Cord Connectors - Hub Size 2-1/2 Inch NPT
Image of KILLN7 KILLN7 - Z Series - Steel Locknut For Cord Connectors - Hub Size 2-1/2 Inch NPT

KILLN7 - Z Series - Steel Locknut For Cord Connectors - Hub Size 2-1/2 Inch NPT

Brand: Killark

Catalog ID: KILLN7

Z Series - Steel Locknut For Cord Connectors - Hub Size 2-1/2 Inch NPT

Steel Locknut

All steel construction insures mechanical protection. Zinc electro-plated for corrosion protection.

General

Application

For use in dry locations on threaded rigid/IMC conduit to secure conduit to a box or enclosure.

Catalog Number

KILLN7

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Series

KILLN Series

Type

Locknut

UPC

783936394077

Dimensions

Dimensions

3.563 in x 3.563 in x 0.375 in

Gross Weight with Packaging

0.8

Height

0.375 in

Hub Size

2-1/2"

Length

3.563 in

Width

3.563 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

30